2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 20224 3366986 hexalobular socket flat countersunk head chipboard screw 4x20

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Nominal thread diameter
D1 [mm]
Nominal core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
Head diameter
D2 [mm]
Head height max.
K [mm]
Hexalobular socket
INNENSECHSRUN
b~
B [mm]
5|3x30
6|3x35
7|3x40
8|3.5x16
9|3.5x20
10|3.5x25
11|3.5x30
12|3.5x35
13|3.5x40
14|4x20
15|4x25
16|4x30
17|4x35
18|4x40
19|4x45
20|4x50
21|4x60
22|4.5x25
3366971
SPAX®
Stainless steel A2
3.0
2.100
1.350
25.0
6.000
1.800
T10
21.000
3366972
SPAX®
Stainless steel A2
3.0
2.100
1.350
30.0
6.000
1.800
T10
26.000
3366973
SPAX®
Stainless steel A2
3.0
2.100
1.350
35.0
6.000
1.800
T10
31.000
3366974
SPAX®
Stainless steel A2
3.0
2.100
1.350
40.0
6.000
1.800
T10
36.000
3366975
SPAX®
Stainless steel A2
3.5
2.400
1.600
16.0
7.000
2.100
T15
13.000
3366979
SPAX®
Stainless steel A2
3.5
2.400
1.600
20.0
7.000
2.100
T15
16.000
3366980
SPAX®
Stainless steel A2
3.5
2.400
1.600
25.0
7.000
2.100
T15
21.000
3366982
SPAX®
Stainless steel A2
3.5
2.400
1.600
30.0
7.000
2.100
T15
25.000
3366983
SPAX®
Stainless steel A2
3.5
2.400
1.600
35.0
7.000
2.100
T15
30.000
3366985
SPAX®
Stainless steel A2
3.5
2.400
1.600
40.0
7.000
2.100
T15
35.000
3366986
SPAX®
Stainless steel A2
4.0
2.800
1.800
20.0
8.000
2.400
T20
16.000
3366987
SPAX®
Stainless steel A2
4.0
2.800
1.800
25.0
8.000
2.400
T20
21.000
3366988
SPAX®
Stainless steel A2
4.0
2.800
1.800
30.0
8.000
2.400
T20
25.000
3366989
SPAX®
Stainless steel A2
4.0
2.800
1.800
35.0
8.000
2.400
T20
30.000
3366990
SPAX®
Stainless steel A2
4.0
2.800
1.800
40.0
8.000
2.400
T20
35.000
3366991
SPAX®
Stainless steel A2
4.0
2.800
1.800
45.0
8.000
2.400
T20
40.000
3366992
SPAX®
Stainless steel A2
4.0
2.800
1.800
50.0
8.000
2.400
T20
45.000
3366994
SPAX®
Stainless steel A2
4.0
2.800
1.800
60.0
8.000
2.400
T20
50.000
3366995
SPAX®
Stainless steel A2
4.5
3.100
2.000
25.0
8.800
2.700
T20
20.000
Sıkıştırılmış görünümü göster (42 ürün)
Sipariş numarası3366986
ShorttextHexalobular (6 Lobe) socket flat countersunk head chipboard screws, fully threaded with 4CUT point (SPAX®), stainless steel A2, waxed
Son değişiklik26.01.2023 06:07:30
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties

Standards

DIN-7x-79x-DIN 7982 DIN 7982